El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

TLSC2
South African style thermocouple sensor, cable probe

Appropriate for applications with high process temperatures

  • ©Endress+Hauser

Easy installation - with adjustable compression fitting or without process connection - various diameter inserts and customized immersion lengths lead to a high flexibility. Suitable for use in the ferrochrome industry.

Ventajas

  • Various types of thermocouples: Type J (Fe-CuNi), type K (NiCr-Ni), type N (NiCrSi-NiSi) or type T (Cu-CuNi)

  • Sheath material ANSI 316SS or 310SS, INCONEL 600

  • Customized immersion length

Ámbito de aplicación

The thermometer comprises of various diameter fixed inserts with either flexible tails, a quick disconnect plug or a combination of the two.

To be installed into a thermowell or directly into the process. They can also be used in all applications where small immersion lengths are needed. These assemblies are very useful in measuring temperatures in the ferrochrome industry, where lengths in excess fo 15 meters are required and where molten metal splashing occurs.

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Contacto

Endress+Hauser Argentina S.A.
Thames 55 B1609JUA Boulogne Argentina
Tel.: 47354048
Enviar correo electrónico

Noticias relacionadas

Herramientas online