El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

TempC Membrane

Highest accuracy and safety in pressure and differential pressure measurement with diaphragm seals.

In processes with very high or very low temperatures, aggressive media or strong vibrations, diaphragm seals offer optimum measuring results. To measure even more precisely in such applications and to increase process safety, Endress+Hauser has developed the TempC Membrane on basis of a completely novel technology. The patented temperature compensating TempC Membrane guarantees highest accuracy and increased process safety thanks to its new technology.

  • The new TempC Membrane

  • Cerabar PMP55 with TempC Membrane ©Endress+Hauser
  • Cerabar PMP75 with TempC Membrane ©Endress+Hauser
  • Deltabar FMD71 with TempC Membrane ©Endress+Hauser

Ventajas

  • The very low temperature effect minimizes the influence of fluctuations of both process and ambient temperatures thus guaranteeing accurate and stable measurements. Temperature-effects on the signal are reduced to a minimum.

  • TempC Membrane may be used in the temperature range of -40°C and 250°C. This guarantees the highest degree of process safety also in tanks and pipes which are cleaned or sterilized (CIP/SIP) at high temperatures, even for very long cycles.

  • Thanks to the TempC Membrane, smaller dimension process connections are possible. The new diaphragm detects with a smaller process connection more accurate than conventional diaphragms with a larger diameter.

  • Fast membrane recovery after temperature shocks of the diaphragm permits shorter downtime in batch applications and thus a significantly higher availability of production facilities.

Following products are available with the TempC Membrane:

Productos

Contacto

Endress+Hauser Argentina S.A.
Thames 55 B1609JUA Boulogne Argentina
Tel.: 47354048
Enviar correo electrónico
Herramientas online