Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Inline quality control in your food production

Ensure product quality, avoid product loss and increase plant availability

Pressure on sales, margins and product quality, combines with a shortage of skilled labor, drive food processors to look at more efficient ways to increase productivity uptime and reduce product losses. By supplementing or replacing laboratory measurement with inline measurement instrumentation, production check steps can be greatly improved, thus increasing throughput and reducing hold times as well as the risk of off-spec product.

Nuestra oferta

Inline quality measurement enables processes to run with a higher level of control. Changes in the process, caused by raw materials, energy supply or operational influences, can be detected immediately. Inline quality control tracks the process every second to complement lab testing, completing the picture and facilitating continuous quality improvements. Endress+Hauser offers a wide portfolio of technologies and process instrumentation that help you:

  • Ensure product quality and protect your brand

  • Avoid product losses

  • Increase plant availability

  • Reduce raw material and energy consumption

Applications

pH measurement

More than 30% of all quality-relevant process measurements are related to pH. While this parameter is often used to monitor taste and consistency, the primary application is to ensure the correct pH levels in acidified foods for safety purposes.

Inline ph measurement
Nuestra experiencia en el campo

Other examples include: monitoring the fermentation rate or determining when fermentation is complete, detecting trace CIP fluid contamination before packaging or bottling, monitoring the pH value to ensure the shelf life of the end product. Endress+Hauser offers a wide range of pH sensors, from glass electrodes and enamel sensor up to non-glass ISFET sensors.

  • Rely on glass sensors like the Memosens CPS171D for precise measurements and rapidly changing pH values.

  • For very sticky or viscous media such as mayonnaise, the Ceramax CPS341D enamel sensor meets the highest demands for measurement accuracy while providing optimal long-term stability and the lowest maintenance requirements.

  • The Memosens CPS77D non-glass ISFET sensor can be used with peace of mind for final pH checks or in production.

Density and concentration measurement

To monitor and control the consistent quality of a product, density must be measured accurately. To determine the concentration, the density values are converted to different units such as Brix, Baume, API, Plato or alcohol.

Inline quality control
Nuestra experiencia en el campo

The medium density can be continually (inline) monitored and controlled in a wide range of applications, drastically reducing the effort involved in regular sampling and lab analyses. Endress+Hauser offers different physical measuring principles.

  • Measure density/concentration with superior accuracy using the Proline Promass Q 300. This flowmeter is optimized for liquid applications where entrained gas is known to be present.

  • Vibronic technology offers accurate density measurement in tanks. Hygienic design and cost-effective installation with up to 5 measuring points managed by a single FML621 density computer.

Color and turbidity measurement

Color and turbidity measurement are essential for quality and taste in edible oil, beverages, beer, wine and molasses. They are use in a wide variety of applications such as effluent monitoring, removing turbid substances in raw oil, product loss detection in dairies or simple phase separation.

Monitoring the color and turbidity in food production
Nuestra experiencia en el campo

Ensuring each of these applications and processes requires permanent monitoring of the critical parameters color and turbidity. Endress+Hauser offers a wide range of optical sensors dedicated to the specific application need.

  • Precise inline color measurement in liquids in the visible region of the electromagnetic spectrum using our OUSAF22 color sensor, which measures the slightest color changes to ensure superior end product quality.

  • The OUSTF10 inline turbidity sensor is used for measuring suspended solids, emulsions and immiscible fluids in process liquids.

  • The OUSAF11 hygienic absorption sensor is used for phase separation or for ensuring that the right grade of milk is present. Also suitable for the immediate detection of product in CIP solutions and effluent or media leaking into chiller water lines.

Conductivity measurement

Conductivity measurement can provide early detection of contamination from improperly flushed lines or leaking valves. This facilitates early identification of the source of the issue and prevents contaminated products.

Inline measurement sensor
Nuestra experiencia en el campo

Endress+Hauser provides reliable and accurate instruments for all measurement ranges and conditions, such as CIP cycles or hygienic processes. Benefit from a wide range of sensors and transmitters.

  • Where speed of response or highest accuracy is needed, the Indumax CLS54D digital conductivity sensor is unmatched in the market.

  • Choose the compact conductivity device Smartec CLD18 for applications where the toroidal measurement is needed and an embedded transmitter is of advantage.

  • Use the Memosens CLS82D digital 4-electrode conductivity sensor for hygienic applications that need to cover a broad measuring range such as phase separation or fermentation.

Chemical composition measurement: Raman spectroscopy

Inline Raman spectroscopy measurements provide in-depth chemical composition knowledge about your process without the need to collect a sample for laboratory analysis. Raman spectroscopy can monitor multiple aspects of product quality with a single probe, around the clock, thus enabling in-process corrections and faster product release.

Measure chemical composition with Raman spectroscopy
Nuestra experiencia en el campo

Incorporation of Process Analytical Technology (PAT) tools, such as Raman spectroscopy, into the process during early stages of process development helps deliver consistent product and process quality. With our proven reliability, repeatability, and compliance support, we have over 30 years of customer success in process improvements after implementing Kaiser Raman.

Process insights

Click through these process maps and learn in detail where you can implement inline quality control in your processes. See the relevant critical process parameters and discover our product offering for specific measuring points.

Electrodo de vidrio con tecnología Memosens parapara la industria química y de las ciencias biológicas

Ceragel CPS71D - Sensor de vidrio digital para la medición del pH en aplicaciones sanitarias y de esterilidad
  • El sensor resiste a ácidos y bases fuertes, y a mucha materia orgánica.

  • Apto para ciclos CIP/SIP y esterilización en autoclave manteniendo una exactitud de medición elevada

  • Sin materiales de origen animal y acrilamida

  • Seguridad de proceso máxima gracias a una transmisión de señal inductiva y sin contacto

  • Permite un mantenimiento predictivo gracias al almacenamiento de los datos específicos de sensor

  • Costes de operación reducidos gracias a la minimización del tiempo de inactividad del proceso y el aumento de la vida útil del sensor.

Sensor de absorción NIR/VIS para monitorización del color y de la pureza

El sensor de absorción OUSAF22 NIR/VIS monitoriza de color y la pureza en zonas explosivas y en procesos higiénicos.
  • Monitorización precisa del color y la pureza para una mayor calidad del producto

  • La medición en línea rápida y directa evita los costosos muestreos y las mediciones en el laboratorio

  • Valores según escalas de colores estándar (APHA/Hazen, etc.)

  • Sensor con un bajo mantenimiento, larga vida útil y un funcionamiento estable

  • El excelente rendimiento del filtro proporciona la mayor linealidad

  • Apto para ciclos de limpieza CIP (cleaning-in-place) y esterilización SIP (sterilization-in-place)

  • Certificado para uso en zonas explosivas

Wort boiling process in a brewery. Inline quality control of the parameter color and pH, take a closer look.

Medición de densidad, densidad de referencia y concentración de líquidos junto con un equipo Liquiphant

Calculador de densidad FML621 - Medición por horquilla vibrante
  • Medición empleada en depósitos y tuberías sin necesidad de recirculaciones

  • Gran número de conexiones a proceso para elegir: uso universal

  • Integración de equipos de medición de temperatura existentes para compensación de temperatura

  • Sin partes mecánicas móviles: sin mantenimiento, sin desgaste, larga vida útil

  • La misma conexión a proceso puede proporcionar protección de bombas contra el funcionamiento en vacío

  • El calculador de densidad FML621 también permite efectuar otros cálculos, como la masa de producto

  • El colector de datos integrado presta apoyo a los usuarios durante las etapas de operación y servicio

Especialista innovador en aplicaciones exigentes con un transmisor compacto de fácil acceso

Imagen del Proline Promass Q 300 / 8Q3B con conexiones bridadas y transmisor compacto
  • Calidad de medición asegurada – precisión sin comparación de caudal másico, caudal volumétrico y densidad

  • Rendimiento optimizado para líquidos con intrusión de gas – MFT (Tecnología multifrecuencia)

  • Menor cantidad de puntos de medición – Medición multivariable (caudal, densidad, temperatura)

  • Ahorro de espacio – Sin necesidad de tramos rectos de entrada/salida

  • Acceso completo a la información de proceso y de diagnóstico – numerosos buses de campo y E/S combinables con libertad

  • Complejidad y variedad reducidas - funcionalidad E/S configurable con libertad

  • Verificación integrada – Heartbeat Technology

Sistema de medición de la conductividad toroidal para aplicaciones sanitarias y de esterilidad

El Smartec CLD134 es un sistema de conductividad higiénico que garantiza la máxima seguridad y calidad de proceso.
  • Diseño higiénico único, no existe riesgo de contaminación

  • Con todos los certificados de higiene necesarios para aplicaciones sanitarias y estériles

  • Certificado biocompatibilidad según USP clase VI

  • Cumple con EG 2023/2006 y 1935/2004

  • Adecuado para limpieza in situ (CIP) y esterilización (SIP)

  • Duradero gracias a un diseño encapsulado y sin juntas

Preparation and mixing of softdrinks. Density, conductivity and color are important parameters for quality - they all can be controlled with inline measurement.

Electrodo de vidrio con tecnología Memosens parapara la industria química y de las ciencias biológicas

Ceragel CPS71D - Sensor de vidrio digital para la medición del pH en aplicaciones sanitarias y de esterilidad
  • El sensor resiste a ácidos y bases fuertes, y a mucha materia orgánica.

  • Apto para ciclos CIP/SIP y esterilización en autoclave manteniendo una exactitud de medición elevada

  • Sin materiales de origen animal y acrilamida

  • Seguridad de proceso máxima gracias a una transmisión de señal inductiva y sin contacto

  • Permite un mantenimiento predictivo gracias al almacenamiento de los datos específicos de sensor

  • Costes de operación reducidos gracias a la minimización del tiempo de inactividad del proceso y el aumento de la vida útil del sensor.

Benefit from our digital pH sensor Ceragel CPS71D in your sugar evaporation process.

Medición de turbidez y sólidos en suspensión por dispersión y absorción de luz

El sensor OUSTF10 mide concentraciones de sólidos en suspensión, emulsiones y fluidos inmiscibles en líquidos de proceso.
  • Monitorización de la pureza precisa y de elevada sensibilidad para una mayor calidad del producto

  • Sensor con un bajo mantenimiento, larga vida útil y un funcionamiento estable

  • Filtro NIR de paso largo opcional para minimizar los errores relacionados con el color

  • Detección fiable de fugas en el intercambiador de calor

  • Apto para ciclos de limpieza CIP (cleaning-in-place) y esterilización SIP (sterilization-in-place)

  • Certificado para uso en zonas explosivas

Discover our inline turbidity measurement in the process of edible oil neutralization.

Especialista innovador en aplicaciones exigentes con un transmisor compacto de fácil acceso

Imagen del Proline Promass Q 300 / 8Q3B con conexiones bridadas y transmisor compacto
  • Calidad de medición asegurada – precisión sin comparación de caudal másico, caudal volumétrico y densidad

  • Rendimiento optimizado para líquidos con intrusión de gas – MFT (Tecnología multifrecuencia)

  • Menor cantidad de puntos de medición – Medición multivariable (caudal, densidad, temperatura)

  • Ahorro de espacio – Sin necesidad de tramos rectos de entrada/salida

  • Acceso completo a la información de proceso y de diagnóstico – numerosos buses de campo y E/S combinables con libertad

  • Complejidad y variedad reducidas - funcionalidad E/S configurable con libertad

  • Verificación integrada – Heartbeat Technology

Benefit from an accurate inline flow measurement with Proline Promass Q300 in the milk intake process.

Ventajas

Working together with numerous customers, our industry and application experts have achieved striking results in the implementation of inline quality control. Together we were able to ensure product quality and reduce product loss. Endress+Hauser guarantees you success from the very start. Our goal is to be a reliable partner in every aspect of your production.

  • 100%

    Permanent real-time information from your production process

  • 30%

    Reduced risk of product loss by off-spec products with the elimination of blind spots between samples.
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
Navegue por nuestro portfolio

Casos relacionados

Otras industrias