Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Memosens CPS71E - digital pH sensor for aggressive and poisoning media

Digital pH sensor
Memosens CPS71E

Memosens 2.0 pH electrode for chemical processes and poisoning media

CPS71E
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-

Resumen de especificaciones

  • Rango de medición

    Aplicación B
    • pH: 0 a 14
    Aplicación H
    • pH: 0 a 12

  • Temperatura del proceso

    1 a 140 °C (32 a 284 °F)

  • Presión de proceso

    0,8 a 14 bar (11,6 a 203 psi) (absoluta)

Ámbito de aplicación

Memosens CPS71E is specially designed for demanding processes. Its unique, contamination-resistant reference and its resistance to moisture ensure reliable measurement even in heavily polluted, aggressive media such as strong acids and bases. Thanks to Memosens 2.0 digital technology, CPS71E offers extended storage of calibration and process data providing the perfect basis for predictive maintenance. Pre-calibration in the lab and quick sensor exchange on site maximize process uptime.

Processes in chemical industry and monitoring of processes with:

  • High proportion of electrode poisons such as H2S

  • Quickly changing pH values

With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.

Ventajas

  • The electrode's unique ion trap prevents poisoning of the junction and reference, making it resistant to strong acids and bases and ensuring a long sensor lifetime.

  • The optional pressurized reference allows for reliable measurement in blocking media such as dispersions.

  • Flexible installation thanks to optional upside-down mounting

  • Inductive cable connection and non-contact signal transmission eliminate any problems due to moisture or corrosion and increase process integrity.

  • Fast sensor exchange on site reduces process downtime and operating costs.

  • Memosens 2.0 digital technology makes trend identification and predictive maintenance possible thanks to its extended storage of calibration and process data. The technology paves the way for advanced IIoT services.

Vídeos

Gama Extended

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecesor