Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Digital ORP sensor
Memosens CPS42E

Memosens CPS42E - Digital ORP sensor with liquid KCl electrolyte ©Endress+Hauser
Memosens CPS42E - Digital ORP sensor for media with low conductivity ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens 2.0 ORP sensor for applications with fast-changing medium compositions or low conductivity

Memosens CPS42E is the high performer for harsh chemical applications, media with low conductivity or considerable organic content. The sensor is designed for fast response especially in applications with fast-changing media. Thanks to Memosens 2.0 digital technology, CPS42E combines maximum process integrity with simple operation. It resists moisture and enables lab calibration. It offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
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
Producto no disponible en este mercado

  • Resumen de especificaciones

    • Rango de medición

      –1 500 to 1 500 mV

    • Temperatura del proceso

      –15 to 135 °C (5 to 275 °F)

    • Presión de proceso

      0.8 to 11 bar (11.6 to 159.5 psi) (absolute)

please wait Loading alternative products

Selección rápida
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
  • Ventajas

    • Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.

    • Resistant to poisoning due to permanent refilling of...

  • Ámbito de aplicación

    Media with very low conductivities or a considerable amount of organic solvents or alcohols and fast changing media:

    • Chemical industry

    • Power plants, e.g. boiler feed water

    • Life sciences, e.g. water for injection

    With ATEX, IECEx, CSA C/US, NEPSI, Japan,...

Características y especificaciones

Atrás

Details

  • Measuring principle

    Sensor ORP / Redox

  • Aplicación

    Media with very low conductivity or a high proportion of organic solvents or alcohol:

    • Chemical industry

    • Organic chemicals

    • Power stations

    • Laboratory measurements

  • Característica

    Digital ORP electrode for process engineering with ceramic junction
    and KCl liquid electrolyte

  • Rango de medición

    –1 500 to 1 500 mV

  • Principio de medición

    Liquid-KCl filling and ceramic junction

  • Diseño

    All shaft lengths with temperature sensor

  • Material

    Sensor shaft: Glass to suit process

    ORP measuring element: Platinum

    Metal lead: Ag/AgCl

    Open aperture: Ceramic junction, zirconium dioxide

    O-ring: FKM

    Process coupling: PPS fiber-glass reinforced

    Nameplate: Ceramic metal oxide

  • Dimensión

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Temperatura del proceso

    –15 to 135 °C (5 to 275 °F)

  • Presión de proceso

    0.8 to 11 bar (11.6 to 159.5 psi) (absolute)

  • Sensor de temperatura

    NTC 30k

  • Certificación Ex

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Conexión

    Inductive, contactless connection head with Memosens 2.0 technology

  • Protección contra ingreso

    IP68

  • Certificados adicionales

    Certificados adicionales

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes