Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Digital ORP sensor
Memosens CPS92E

Memosens CPS92E - Digital ORP sensor for chemical processes, paper or pigment production ©Endress+Hauser
Memosens CPS92E - Digital ORP sensor for dispersions, precipitations and emulsions, Ex version ©Endress+Hauser

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens 2.0 glass sensor for heavily polluted media in chemical industry, paper, pigment production

Memosens CPS92E with platinum cap is specialized on media with a high content of suspended solids such as dispersions, precipitations or emulsions. The open aperture prevents fouling and ensures the most reliable measurement. Thanks to Memosens 2.0 digital technology, CPS92E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
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
Producto no disponible en este mercado

  • Resumen de especificaciones

    • Rango de medición

      –1 500 to 1 500 mV

    • Temperatura del proceso

      0 to 110 °C (32 to 230 °F)

    • Presión de proceso

      0.8 to 14 bar (11.6 to 203 psi) (absolute)

please wait Loading alternative products

Selección rápida
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
  • Ventajas

    • Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.

    • Open aperture for application in heavily soiled media...

  • Ámbito de aplicación

    • Chemical processes

    • Pulp and paper industry

    • Contaminated media and suspended solids
      - Dispersions
      - Precipitations
      - Emulsions

    With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.

Características y especificaciones

Atrás

Details

  • Measuring principle

    Sensor ORP / Redox

  • Aplicación

    • Chemical processes

    • Pulp and paper industry

    • Contaminated media:

    • Solids

    • Emulsions

    • Precipitation reactions

    • Dispersions

  • Instalación

    Instalación

  • Característica

    Digital ORP electrodes with open aperture for contaminated media and integrated temperature sensor

  • Rango de medición

    –1 500 to 1 500 mV

  • Principio de medición

    Gel compact electrode with open aperture and measuring part as platinum cap

  • Diseño

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process

    ORP measuring element: Platinum

    Metal lead: Ag/AgCl

    O-ring: FKM

    Process coupling: PPS fiber-glass reinforced

    Nameplate: Ceramic metal oxide

  • Dimensión

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86 and 14.17 inch)

  • Temperatura del proceso

    0 to 110 °C (32 to 230 °F)

  • Presión de proceso

    0.8 to 14 bar (11.6 to 203 psi) (absolute)

  • Sensor de temperatura

    NTC 30k

  • Certificación Ex

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Conexión

    Inductive, contactless connection head with Memosens 2.0 technology

  • Protección contra ingreso

    IP68

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Nr
Order code
Specification
    • Order code 71038228

      Memoclip label Memosens sensor

      for assignment of sensors to measuring loop. 100 sensor clips with printable labels

    • Order code CPY20-

      Technical buffer solution CPY20

      pH quality buffer solution, referenced to primary reference material of PTB and standard reference material of NIST. in DAkkS accredited buffer Laboratory.

    • Order code CPY4-

      KCL-Electrolyte solution CPY4

      For liquid filled electrodes