Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-
Precio tras configuración en el carrito

Producto no disponible en este mercado

Resumen de beneficios

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Detalles del paquete

Overview of all bundle components

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Endress+Hauser
    1

    Solución técnica especial analítica CSOL

    Fijaciones:
    CSOL-PA3WP1
    Parámetro transmisor
    SK
    Cloro/ Dióxido de cloro
    Descripción:
    P
    Panel
    Aplicación
    A3
    Superfície del agua
    Modificación
    WP1
    Parte de plástico mojada
    TB
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fijaciones:
    CM442-AAM2 _ FD _ _ _
    Homologación:
    AA
    Zona no clasificada
    Características Adicionales:
    FD
    2x digital input, 2x digital output
    Señal de Entrada:
    M2
    2 Sensores Digitales
  • FlowfitCYA27: portasondas modular multiparamétrico para aplicaciones de agua potable y agua de proceso
    3

    Cámara de flujo para mediciones multiparamétricas Flowfit CYA27

    Fijaciones:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Homologación:
    AA
    Zona no clasificada
    Material módulo/juntas:
    1
    PMMA/FKM
    Material adicional Parts/juntas:
    A
    PVC/FKM
    Conexión Proceso:
    12
    G1/4
    Módulo configuración:
    10
    Desinfección+pH+indicación caudal i
    Módulo 1:
    AA
    No incluído
    Módulo 2:
    AA
    No incluído
    Módulo 3:
    AA
    No incluído
    Módulo 4:
    AA
    No incluído
    Módulo 5:
    AA
    No incluído
    Módulo 6:
    AA
    No incluído
    Modelo equipo:
    A1
    1
    >>Accesorios montados:
    NC
    Válvula de muestreo
    >>Accesorios montados:
    ND
    Interruptor de caudal
    Caudal rango:
    A
    >30 l/h (ajuste estándar caudal)
    >>Accesorios montados:
    NB
    Luz indicación estado
    >>Accesorios incluidos:
    RB
    2x cable M12, 10m
  • MemosensCCS55D: Sensor digital para la detección de bromo libre
    4

    Sensor digital para la detección de bromo libre
    Memosens CCS55D

    Fijaciones:
    CCS55D-AA31 _
    Homologación:
    AA
    Zona no clasificada
    Aplicación:
    31
    Agua de proceso, agua de mar
    >>Accesorios montados:
    NA
    Adaptador, CYA27
  • Memosens CPS11E: sensor de pH digital para aplicaciones básicas con condiciones de proceso estables
    5

    Sensor de pH digital
    Memosens CPS11E

    Fijaciones:
    CPS11E-AA7AAS2
    Homologación:
    AA
    Zona no clasificada
    Tipo electrodo:
    7
    Versión básica, punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Sistema de referencia:
    AS
    Junta de anillo de teflón anillo de sal, saturado KCl, Ag/AgCl
    Longitud eje:
    2
    120mm
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    6

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10-A031
    Longitud del Cable:
    03
    3m
    Homologación:
    A
    Zona no clasificada
    Longitud del Cable:
    01
    1,5m
    Conexión del Cable:
    1
    Extremos pelados
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable