Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Tankvision Multi Scan NXA83B – product picture

Tankvision Multi Scan NXA83B

Gateway component for Tank Gauging systems

NXA83B
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
from CHF ??.-

Producto no disponible en este mercado

Resumen de especificaciones

  • Tipo de señal de entrada

    Modbus RS485; V1; WM550; Tokyo Keiso FW9000; Varec Mark/Space; Saab TRL/2; Enraf BPM; Scientific Instruments; Modbus Ethernet

  • Salida

    OPC DA; Modbus RS485; Modbus Ethernet

Ámbito de aplicación

Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.

Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.

  • Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs

  • Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC

  • Ambient temperature: 0 to 55°C (32 to 131°F)

  • Approved for custody transfer applications according to PTB

Ventajas

  • Precise inventory informations

  • Step-by-step site upgrade

  • High system availability

  • User access through the entire Network

  • Simplified site approval procedures

Gama Xpert

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Xpert: domine sus aplicaciones más exigentes ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products