Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Proline Promass K 10
Coriolis flowmeter

Picture of Coriolis flowmeter Proline Promass K 10 for multivariable measurement in utilities ©Endress+Hauser

Proline Promass K 10 – multivariable measurement for utility applications

Picture of Coriolis flowmeter Proline Promass K 10 for basic applications in hazardous areas ©Endress+Hauser

Proline Promass K 10 for basic applications in hazardous areas

Picture of Coriolis flowmeter Proline Promass K 10 for hygienic applications ©Endress+Hauser

Proline Promass K 10 for hygienic applications in utilities

Picture of Coriolis flowmeter Proline Promass K 10 with flange connections and LED display ©Endress+Hauser

Proline Promass K 10 with LED display for basic applications

Proline 10 – uncompromisingly simple

The Coriolis Flow Measuring Principle

Flowmeter with minimized total cost of ownership with easy-to-use operation concept

Promass K is the cost-efficient Coriolis solution for elementary mass flow measuring tasks. It provides dependable measurement in basic applications featuring air, gas, fuel and water. With its straightforward hard- and software design, Promass K 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology ensures measurement reliability and enables extension of recalibration cycles.
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
  • Resumen de especificaciones

    • Error de medición máx.

      Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
      Mass flow (gas): ±1 %

    • Rango de medición

      0 to 180 000 kg/h (0 to 6615 lb/min)

    • Rango de temperatura del medio

      –40 to +150 °C (–40 to +302 °F)

    • Máx. presión de proceso

      PN 100, Class 600, 63K

    • Materiales húmedos

      Measuring tube: 1.4539 (904L)
      Connection: 1.4404 (316/316L)

Selección rápida
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
  • Ventajas

    • Cost-effective general-purpose device – alternative to mechanical flowmeters

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in-/outlet run needs

    • Optimum usability – operation with...

  • Ámbito de aplicación

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • Measurement of liquids and gases in utility processes and basic applications

    Device properties

    • Compact dual-tube sensor

    • Medium temperature up to +150 °C (+...

Características y especificaciones

Atrás

Details

  • Measuring principle

    Coriolis

  • Título del producto

    Flowmeter with minimized total cost of ownership with easy-to-use operation concept.
    Measurement of liquids and gases in utility processes and basic applications.

  • Características del sensor

    Cost-effective general-purpose device – alternative to mechanical flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in-/outlet run needs.
    Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi).

  • Características del transmisor

    Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
    System integration with HART, Modbus RS485. Flexible operation with app and optional display.

  • Rango de diámetro nominal

    DN 8 to 80 (⅜ to 3")

  • Materiales húmedos

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Variables medidas

    Mass flow, temperature, Density (option), volume flow, corrected volume flow

  • Error de medición máx.

    Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
    Mass flow (gas): ±1 %

  • Rango de medición

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Máx. presión de proceso

    PN 100, Class 600, 63K

  • Rango de temperatura del medio

    –40 to +150 °C (–40 to +302 °F)

  • Rango de temperatura ambiente

    Standard: –20 to +60 °C (–4 to +140 °F)

  • Material de carcaza del sensor

    Stainless steel 1.4301 (304)

  • Material de la cubierta del transmisor

    AlSi10Mg, coated

  • Grado de protección

    Standard: IP66/67, Type 4X enclosure

  • Pantalla/Operación

    2.4" LCD display with touch & auto rotate; Configuration and operation via SmartBlue App (Bluetooth) possible

  • Salidas

    4-20 mA HART (active/passive), Pulse/frequency/switch output
    Modbus RS485, 4-20 mA

  • Comunicación digital

    HART, MODBUS RS485

  • Suministro de energía

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Aprobaciones para áreas peligrosas

    ATEX
    IECEx
    cCSAus
    EAC
    NEPSI
    INMETRO
    JPN

  • Aprobaciones y certificados metrológicos

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Certificados y aprobaciones de presión

    CRN, PED

  • Certificados del material

    3.1 material

  • Aprobaciones higiénicas y certificados

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Rango de diámetro nominal

    DN 8 to 80 (⅜ to 3")

  • Materiales húmedos

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Variables medidas

    Mass flow, temperature, Density (option), volume flow, corrected volume flow

  • Error de medición máx.

    Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
    Mass flow (gas): ±1 %

  • Rango de medición

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Máx. presión de proceso

    PN 100, Class 600, 63K

  • Rango de temperatura del medio

    –40 to +150 °C (–40 to +302 °F)

  • Rango de temperatura ambiente

    Standard: –20 to +60 °C (–4 to +140 °F)

  • Material de carcaza del sensor

    Stainless steel 1.4301 (304)

  • Material de la cubierta del transmisor

    AlSi10Mg, coated

  • Grado de protección

    Standard: IP66/67, Type 4X enclosure

  • Pantalla/Operación

    2.4" LCD display with touch & auto rotate; Configuration and operation via SmartBlue App (Bluetooth) possible

  • Salidas

    4-20 mA HART (active/passive), Pulse/frequency/switch output
    Modbus RS485, 4-20 mA

  • Comunicación digital

    HART, MODBUS RS485

  • Suministro de energía

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Aprobaciones para áreas peligrosas

    ATEX
    IECEx
    cCSAus
    EAC
    NEPSI
    INMETRO
    JPN

  • Aprobaciones y certificados metrológicos

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Certificados y aprobaciones de presión

    CRN, PED

  • Certificados del material

    3.1 material

  • Aprobaciones higiénicas y certificados

    3-A, EHEDG, cGMP

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Nr
Order code
Specification
  • 38
    • Nr 38 Order code 71505741

      Kit S+T-DAT Promass 10, Non-haz/Exd/Z2

      Electronic storage module unprogrammed Electronic storage modules. Usage: Promass 10. Consists of: S+T-DAT.

  • 33
    • Nr 33 Order code XPD0066-

      ISEM, DN08-80, HART, nEx/ Z2

      Usage: Promass 10. Consists of: ISEM (sensor electronic module) V312-02.

    • Nr 33 Order code XPD0067-

      ISEM, DN08-80, Modbus, nEx/ Z2

      Usage: Promass 10. Consists of: ISEM (sensor electronic module) V312-02.

  • 46
  • 33
  • 45
  • 33
  • 30
    • Nr 30 Order code XPD0080-

      HART, 24VDC, nEx, Alu, 10

      Electronic module E401. Usage: Promag 10, Promass 10. Consists of: Module cartridge, power supply module, I/O module

    • Nr 30 Order code XPD0081-

      HART, 100-230VAC, nEx, Alu, 10

      Electronic module E403. Usage: Promag 10, Promass 10. Consists of: Module cartridge, power supply module, I/O module

    • Nr 30 Order code XPD0082-

      HART, 100-230VAC/24VDC, nEx, Alu, 10

      Electronic module E408. Usage: Promag 10, Promass 10. Consists of: Module cartridge, power supply module, I/O module

    • Nr 30 Order code XPD0083-

      HART, 100-230VAC/24VDC, Exd/Z2, Alu, 10

      Electronic module E404. Usage: Promag 10, Promass 10. Consists of: Module cartridge, power supply module, I/O module

    • Nr 30 Order code XPD0084-

      Mbus,100-230VAC/24VDC, nEx/Exd/Z2,Alu,10

      Electronic module E411. Usage: Promag 10, Promass 10. Consists of: Module cartridge, power supply module, I/O module

  • 50
  • 21
    • Nr 21 Order code 71505748

      Kit cover, blind ,Alu,Non-haz/ Z2/ Div.2

      Usage: Promag/Promass 10, transmitter housing Alu. Consists of: cover blind Alu, O-Ring 110,70x3,53 HNBR.

  • 20
    • Nr 20 Order code 71505749

      Kit cover, glass,Alu,N-haz/Z2/Div.2/Exde

      Usage: Promag/Promass 10, transmitter housing Alu. Consists of: cover sight glass Alu, O-Ring 110,70x3,53 HNBR.

    • Nr 20 Order code 71505750

      Kit cover, sight glass, Alu, 10, Exd

      Usage: Promag/Promass 10, transmitter housing Alu. Consists of: cover sight glass Alu, O-Ring 110,70x3,53 HNBR.

  • 70
    • Nr 70 Order code 71505752

      Kit cover gasket, glass/blind, Alu, 10

      Usage: Promag/Promass 10, transmitter housing Alu. Consists of: 10x O-Ring 110,70x3,53 HNBR.

  • 71
    • Nr 71 Order code 71505755

      Kit interface gaskets, Alu, Promass 10

      Usage: Promass 10, transmitter housing/sensor. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface.

  • 87

Descargas