Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Teqwave H – Ultrasonic concentration meter

Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications ©Endress+Hauser

Teqwave H – Concentration measuring device for real-time liquid analysis in hygienic applications

Picture of concentration measuring device Teqwave H sensor with Tri-Clamp connections ©Endress+Hauser

Teqwave H sensor with with Tri-Clamp connections

Picture of concentration measuring device Teqwave H transmitter with stainless steel housing ©Endress+Hauser

Teqwave H transmitter with stainless steel protective housing

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
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
Producto no disponible en este mercado

  • Resumen de especificaciones

    • Error de medición máx.

      Density: ±0.01g/cm³
      Temperature: ±0.5K
      Sound velocity: 2m/s

    • Rango de medición

      Concentration According to concentration app data sheet, maximum 0 to 100 %
      Sound velocity 600 to 2000 m/s
      Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
      Density 0.7 to 1.5 g/cm³

    • Rango de temperatura del medio

      0 to 100 °C (32 to 212 °F)

    • Máx. presión de proceso

      max. 16 bar at 20 °C (232 psi at 68 °F)

Selección rápida
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
  • Ventajas

    • High accuracy and repeatability – concentration calculation with latest algorithms

    • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

    • Full transparency – constant monitoring of product quality without sampling

    • Highest process safety –...

  • Ámbito de aplicación

    • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

    • Continuous quality monitoring of beverages and in cleaning processes

    Device properties

    • Nominal diameter: DN 25 (1")

    • Accurate and independent of flow profile

    • ...

Características y especificaciones

Atrás

Details

  • Measuring principle

    Concentración ultrasónica

  • Título del producto

    Inline device with best-in-class hygienic design – plug and play for food and beverage processes.
    High accuracy and repeatability – concentration calculation with latest algorithms.
    Continuous quality monitoring of beverages and in cleaning processes.

  • Características del sensor

    Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor.
    Nominal diameter: DN 25 (1"). Accurate and independent of flow profile.

  • Características del transmisor

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Rango de diámetro nominal

    DN 8 (3/8“) to DN 25 (1“)

  • Variables medidas

    Concentration, density, sound velocity, temperature

  • Error de medición máx.

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Rango de medición

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Máx. presión de proceso

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Rango de temperatura del medio

    0 to 100 °C (32 to 212 °F)

  • Rango de temperatura ambiente

    0 to 50 °C (32 to 122 °F)

  • Material de carcaza del sensor

    Stainless steel V4A 1.4571

  • Grado de protección

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • Pantalla/Operación

    LED status indication
    TFT color touch display

  • Salidas

    4-20mA / Modbus TCP

  • Entradas

    DC 24 V (18 to 35 V)

  • Suministro de energía

    Suministro de energía

  • Aprobaciones para áreas peligrosas

    Non-hazardous area
    UK; Non-hazardous area

  • Seguridad del producto

    CE, C-tick

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Nr
Order code
Specification

Descargas