El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Conductive level measurement

Conductive level measurement

Point level detection in conductive liquids

Conductive switches provide simple and safe point level detection in conductive liquids. Liquipoint suites for a wide range of applications. There is no calibration required and there are no moving parts in the tank - long service life, reliable operation with no wear or blockages. Check out the broad range of conductive level devices and click on the button below.

Conductive level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Ir a Applicator

Conductive point level detection with Liquipoint performs well from secure inventories (minimum quantity) applications and avoidance of tank overflow through to two-point and multi-point-control (pump control).

Conductive measurement: Measuring Principle

The resistance between two measuring electrodes changes by the presence or absence of a medium. In single-rod probes, the electrically conductive tank wall serves as a counter electrode.

Ventajas

  • Multipoint detection with one process connection

  • Simple instrumentation

Contacto

Endress+Hauser Argentina S.A.
Thames 55 B1609JUA Boulogne Argentina
Tel.: +54 11 4763 4428
Enviar correo electrónico