Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Efficient wastewater effluent monitoring in Mining & Metals

Save costs and efforts in wastewater treatment

Fluctuating market prices and intense competition are leading to high cost pressure in the Mining, Minerals and Metals industry. At the same time, environmental protection and economical use of water, e.g. by reusing wastewater as process water, are becoming increasingly important. Our monitoring solutions help you treat wastewater to exactly the level you need for reuse or discharge. And they help you reduce your operating costs through a smart installation, operation, and maintenance concept.

  • Reduce downtime in production

    Our solutions for cost-effective monitoring of wastewater quality consist of panels on which complete measuring points are installed. For this purpose, we use sensors with Memosens technology, which can be pre-calibrated and stocked. If a measurement fails, even untrained personnel can replace the defective sensor with a pre-calibrated sensor. Thanks to the pre-calibration and the automatic sensor recognition of our Liquiline transmitters, this can be done in seconds and downtime is minimized.

Exemplary water monitoring panel for the Mining, Minerals and Metals industry ©Endress+Hauser

Our compact water monitoring panels for mines, steel mills, etc. provide all necessary measurement signals in one place.

Operation of a transmitter for pH, conductivity, oxygen, chlorine etc. in Miining, Minerals & Metals ©Endress+Hauser

Transmitters of the Liquiline series enable plug & play with pre-calibrated sensors, so that sensor replacement can be done in seconds even by untrained personnel.

Maintenance of an analysis panel for wastewater effluent monitoring in Mining, Minerals & Metals ©Endress+Hauser

Whenever you need assistance for troubleshooting or for the maintenance of your measuring points, our knowledgeable service engineers are there for you - on site or remotely.

Process map of wastewater effluent monitoring in mines, steel mills, etc. ©Endress+Hauser

Exemplary process overview of wastewater effluent monitoring in Mining, Minerals and Metals.

How we can help

For wastewater treatment in the mining, minerals and metals industry, we have developed measuring panels that allow you to monitor wastewater safely and efficiently. Install the panels in a central location that is easy for your personnel to reach, connect water and power, and all measurements are immediately operational. What's more, the measuring devices used are robust, low-maintenance and durable, and you can take advantage of Endress+Hauser's global on-site and remote service if you wish.

  • In just 15 minutes, your monitoring panel can be tailored to your requirements. This streamlines the planning phase and brings full transparency to your operating costs.

  • Fast commissioning: Everything you need to monitor wastewater quality - the sensors, assemblies, transmitters, valves, piping, etc. - is fully installed, connected, and wired on our measurement panels.

  • Flexible scalability, CE marking, and all the relevant documentation you need for full regulatory compliance with the Mining, Minerals, and Metals industries.

  • Our unique Memosens and Liquiline technologies include true plug-and-play with pre-calibrated sensors and predictive capabilities that notify your staff before maintenance is due. This makes maintenance easier to plan and less expensive.

  • Our service technicians will assist you on-site at your mines, steel mills, etc., or remotely with troubleshooting to ensure that your wastewater quality monitoring system achieves the highest possible uptime.

  • Lo que ofrecemos

    A panel is a plate on which all the measuring points you need for reliable wastewater quality monitoring are pre-mounted. Choose a flexible installation location adapted to your premises or operation. All measurements provide accurate and reliable...

  • Hardware y Software

    • Online configurator for rapid customization of panels to your requirements

    • Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters

    • The use of pre-calibrated...

  • Servicios

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Descargas

Póngase en contacto con nuestros asesores especializados en soluciones

Para cuestiones específicas, rellene el formulario y nuestros asesores especializados en soluciones se pondrán en contacto con usted. Si lo desea, puede detallar un poco más la información en la caja de texto siguiente.

Explique lo más detalladamente posible en qué le podemos ayudar. De este modo podremos darle la mejor respuesta posible.

Descubra otras aplicaciones de esta industria