Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial

Monitoring systems for municipal wastewater treatment plants

Smart effluent monitoring gives cost savings and improved process control with sustained compliance

Treatment of municipal wastewater for discharge is subject to increasingly strict regulations. Qualified personnel must consistently monitor a growing number of parameters at a variety of measuring points, with a significant impact on operating costs. Turnkey wastewater monitoring systems from Endress+Hauser consolidate online measuring points to a single panel, offering sustained monitoring reliability and legal limit compliance, while enabling cost savings and improved process control.

  • Turnkey monitoring of all parameters via a single panel

    Adapted to your requirements, our wide range of turnkey monitoring panels enables convenient, transparent measurement of all required wastewater parameters. Time is not the only saving. Clear panel design reduces the expertise required in operation. Large diameter PVC-U pipes offer robust operation with minimal maintenance. Liquiline and Memosens technologies offer remote access and status data. Lower your monitoring costs, sustain compliance, and improve process control with Endress+Hauser.

Smart effluent monitoring for municipal wastewater treatment plants to improve your process control ©Endress+Hauser

Meet all legal requirements and improve your process control with the water monitoring systems from Endress+Hauser.

Water monitoring panels for wastewater treatment plants ©Endress+Hauser

Water monitoring panels provide all necessary measuring signals for process control and diagnostics.

Process of wastewater treatment in municipal wastewater treatment plants ©Endress+Hauser

Wastewater treatment in municipal wastewater treatment plants

How we can help

With long experience in municipal wastewater quality monitoring, expert project managers, the latest logistic chains, and long-term availability for products and services, we can deliver and commission complete effluent quality monitoring systems anywhere in the world. Not only do our solutions make wastewater quality monitoring easier and more cost-effective, they prepare you to meet the evolving compliance requirements of your industry.

  • Accelerate your planning and engineering phases with turnkey solutions, and seamless integration to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via Web server or Cloud connection)

  • Wall mounted and simple to connect, the assembly and sensors are equally simple to operate and maintain. Measured values, status, and health of all the measuring devices can be visualized in your process control center or via an app.

  • Our state-of-the-art Liquiline, Memosens and Heartbeat technologies offer consistent documentation and calibration traceability, and comprehensive diagnostics for compliance to legal limits. Additional grab samples are also possible.

  • All of our panels carry CE marking, are compliant according to local regulations, and are suitable for all non-Ex areas.

  • Benefit from expert ongoing support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring. Our solutions can be expanded in step with your requirements.

  • Lo que ofrecemos

    Simplify and optimize your municipal wastewater quality monitoring with our complete, ready-to-connect analysis solutions for convenient measurement of multiple parameters from one location. Sustain compliance to your legal limits. Reduce your planning...

  • Hardware y Software

    • Monitor up to 8 water quality parameters per transmitter with our Liquiline multi-parameter transmitter

    • Pre-calibrated sensors with Memosens technology (3rd party sensors on request)

    • Monitor parameters such as: pH/ORP, conductivity, dissolved oxygen,...

  • Servicios

    • Consulting and planning

    • Project management

    • Factory Acceptance Test (FAT)

    • Site Acceptance Test (SAT)

    • Commissioning and training by experienced service engineers

    • Troubleshooting and repair

    • Remote support where required

    • Worldwide support
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
Descargas

Póngase en contacto con nuestros asesores especializados en soluciones

Para cuestiones específicas, rellene el formulario y nuestros asesores especializados en soluciones se pondrán en contacto con usted. Si lo desea, puede detallar un poco más la información en la caja de texto siguiente.

Explique lo más detalladamente posible en qué le podemos ayudar. De este modo podremos darle la mejor respuesta posible.

Descubra otras aplicaciones de esta industria