Teqwave H – Ultrasonic concentration meter
Inline device with best-in-class hygienic design – plug and play for food and beverage processes
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
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
Producto no disponible en este mercado
-
Resumen de especificaciones
-
Máx. error medido
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Rango de medición
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Rango de temperatura del medio
0 to 100 °C (32 to 212 °F)
-
Máx. presión de proceso
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Selección rápida
Configuración individual
-
Ventajas
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety –...
-
Ámbito de aplicación
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Accurate and independent of flow profile
...
Documentos / Manuales / Software
-
Teqwave H
Ultrasonic concentration meter
Technical Information (TI) -
Teqwave H
Ultrasonic concentration meter
Modbus TCPManual de instrucciones (BA) -
Teqwave H
Ultrasonic concentration meter
Short Instruction (KA)04/21Inglés -
Replacing the connection cable
Teqwave F, I, T, H
Installation Instructions (EA) -
Installing mounting set and seal
Teqwave H
Installation Instructions (EA) -
Teqwave H
Inline-Konzentrationsmessung in Echtzeit für höchste Qualität
Innovations (IN)12/20Alemán -
Teqwave H
Real-time, in-line concentration measurement for highest quality
Innovations (IN)12/20Inglés -
TEQWAVE
Código de producto: D9FB-, D9HB-, D9IB-, D9TB-
Número Declaración: EC_00607_02.17EU DeclarationAlemán , Inglés -
TEQWAVE
Código de producto: D9HB-
Región: International
Entidad certificadora: DTUHygienic EquipmentInglés
Accesorios / Piezas de repuesto
-
-
Order code 51501577
Kit CLD132/4 housing cover complete
-
Order code 50062121
Round post installation for CYY101
-
-
-
Nr 61 Order code XPD0047-
Cable remote version, Teqwave
Connection cable between Sensor and Transmitter.
-
-
-
Nr 89 Order code DK9BXX-
Teqwave Transmitter, DK9BXX
-
-
-
Order code DK9H-
Teqwave, mounting and seal set
A mounting set includes 2 process connections incl. screws and seals
-
Order code DK9502-
Teqwave, Concentration data set
-
-
-
Nr 60 Order code D9HB-
Teqwave H, D9HB, Inline
Ultrasonic concentration meter Inline version. Application: Continuous quality monitoring of beverages and in cleaning processes. Full-bore design without pressure loss. Nominal diameter: DN 25 (1"). Innovative application concept. :: Inline device with hygienic design for food and beverage processes. :: High accuracy and repeatability – calculation with latest algorithms.
-