Drinking water analysis panel
Compact analysis panel for a reliable monitoring of drinking water
Do you have to efficiently measure water quality at critical process steps in drinking water? And there is a lack of space? Then drinking water analysis panels are the right solution for your requirements. They can be installed, connected and integrated into your system in no time at all and are also very easy to use. In addition, the newly developed flow-through assembly on the panels offers space for up to four sensors and minimizes water consumption thanks to its design.

The compact analytical panels provide all necessary measurements for drinking water process control.
Your benefits
Up to 4 measuring points combined at one location
Individual selection from over 8 measurement parameters
The measured values, status and health of all the measuring devices are visualized in the process control center or in an app
The assembly and sensors are simple to operate, making cleaning and maintenance considerably less stressful
The installation and commissioning could not be simpler: Screw the panel onto the wall, connect it to electricity and water and off you go
Easy maintenance, short downtimes
Water analysis panels are specially designed for measuring low turbidity values in drinking water. They can monitor the measuring points fully automatically. Besides an optimal flow they offer the possibility of an automatic sensor cleaning. This combination enables measurements with particularly high reliability and accuracy, so that the system does not have to be shut down due to inaccurate measured values. In addition, this minimizes maintenance and relieves the strain on your staff.
Measure a wide range of parameters
pH/ORP
Conductivity
Dissolved oxygen
Turbidity
Chlorine
Other parameters are available upon request.
Field of application
Water analysis panels monitor a wide range of parameters in drinking water, for example in the following applications:
Drinking water
Water purification
Water distribution
Reverse osmosis